
Brand: Raco
Catalog ID: 2853

Accessory Type
Fitting
Catalog Number
2853
Conduit Type
Service Entrance
EU RoHS Indicator
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169028537
Dimensions
0.94 in x 1.66 in x 1.125 in
Height
1.125 in
Length
0.94 in
Trade Size
3/4 in
Weight
0.128 lb
Width
1.66 in
Cable Size
3 #8, 3 #6
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7525