3/4 in. Service Entrance Liquidtight UF Connector
Image of 4799-3 3/4 in. Service Entrance Liquidtight UF Connector

3/4 in. Service Entrance Liquidtight UF Connector

Brand: Raco

Catalog ID: 4799-3

3/4 in. Service Entrance Liquidtight UF Connector

  • Use a nylon connector when a lightweight corrosion resistant connection is required
  • 3 #14, 3 #12, 3#10 UF wire
  • Grommet opening: min., 0.20 in. x 0.60 in. - max., 0.26 in. x0.78 in
  • Additional size available
SE CABLE

General

Accessory Type

Fitting

Catalog Number

4799-3

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Grommet Opening Maximum

.26 x .78 in

Grommet Opening Minimum

.20 x .60 in

Material

Nylon

UPC

050169479933

Dimensions

Dimensions

2.15 in x 1.56 in x 1.56 in

Height

1.56 in

Length

2.15 in

Trade Size

3/4 in

Weight

0.112 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

4560