Image of 4733-8 3/4 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector
Buy America(n) Qualified

3/4 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

Brand: Raco

Catalog ID: 4733-8

3/4 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

  • All gray nonmetallic construction provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available