Image of 1365 3/4 in. to 1/2 in. Reducing Washer
Buy America(n) Qualified

3/4 in. to 1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1365

3/4 in. to 1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1365

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169013656

Dimensions

Dimensions

0.064 in x 1.25 in x 1.25 in

Height

1.25 in

Length

0.064 in

Package Height

3.5 in

Package Length

6.75 in

Package Weight

1.8 lb

Package Width

4.5 in

Trade Size

3/4 in to 1/2 in

Weight

0.009 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

200

Pallet Quantity

90000