
Brand: Raco
Catalog ID: 1142

Application
Rigid
Catalog Number
1142
Compatibility
GRC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Item Type
4D
Material
Steel
Paintable/Stainable
No
UPC
050169011423
Dimensions
0.563 in x 1.016 in x 1.016 in
Height
1.016 in
Length
0.563 in
Trade Size
3/4 in to 1/2 in
Weight
0.039 lb
Width
1.016 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Compatibility
GRC
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000