
Brand: Raco
Catalog ID: 2691

Catalog Number
2691
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169026915
Dimensions
1.78 in x 1.781 in x 1.35 in
Height
1.35 in
Length
1.78 in
Package Height
7.48 in
Package Length
5.11 in
Package Weight
4.4 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.088 lb
Width
1.781 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
500
Pallet Quantity
20000