Image of 38RAC 3/8 in. Armored Cable Connector, .402-.610

3/8 in. Armored Cable Connector, .402-.610

Brand: Raco

Catalog ID: 38RAC

3/8 in. Armored Cable Connector, .402-.610

RACO’s new Push-in cable connectors make it easy to secure metal-clad cable into boxes or enclosures. Simply insert a cable into the cable opening, then snap the box end of the connector into a box knockout, done! No tools needed for a secure assembly. Push-in connectors are perfect for new or old work and can be removed and reused.

  • Fits standard 1/2" knockouts in electrical boxes or enclosures
  • Connector designed to terminate MC-PCS, MCI, MCI-A, AC, HCF, and FMC
  • Die-cast zinc construction with nylon anti-short bushing
  • For use in dry locations
  • See Sell Sheet for cable ranges

Product details

General

Catalog Number

38RAC

Conduit Type

Armored Cable/Metal Clad (AC/MC)

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169000380

Dimensions

Dimensions

1.471 in x 0.948 in x 0.992 in

Height

0.992 in

Length

1.471 in

Weight

0.066 lb

Width

0.948 in

Conductor Related

Cable Range

0.402 - 0.610

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

500

Minimum Pack Quantity

50

Pallet Quantity

16000

Resources and downloads