Brand: Raco
Catalog ID: 2281
Catalog Number
2281
Conduit Type
Flexible Metal Conduit
Connector Type
Screw-In
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169022818
Dimensions
1.297 in x 0.922 in x 0.922 in
Height
0.922 in
Length
1.297 in
Trade Size
3/8 in
Weight
0.056 lb
Width
0.922 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
500
Pallet Quantity
20000