
Brand: Raco
Catalog ID: 3301
Catalog Number
3301
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Item Type
4D
Material
Malleable Iron
UPC
050169033012
Dimensions
1.063 in x 1.125 in x 1.359 in
Height
1.359 in
Length
1.063 in
Trade Size
3/8 in
Weight
0.081 lb
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
50
Pallet Quantity
34650