Brand: Raco
Catalog ID: 2101
Catalog Number
2101
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169021019
Dimensions
1.063 in x 1.125 in x 1.359 in
Height
1.359 in
Length
1.063 in
Trade Size
3/8 in
Weight
0.2 lb
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
34650