Brand: Raco
Catalog ID: 2201
Catalog Number
2201
Conduit Type
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022016
Dimensions
2.016 in x 1.375 in x 1.32 in
Height
1.32 in
Length
2.016 in
Trade Size
3/8 in
Weight
0.087 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
20250