
Brand: Raco
Catalog ID: 2511


Catalog Number
2511
Conduit Type
Flexible Metal Conduit
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169025116
Dimensions
0.781 in x 0.93 in x 0.93 in
Height
0.93 in
Length
0.781 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4.7 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.047 lb
Width
0.93 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
48000