
Brand: Raco
Catalog ID: 2611

Catalog Number
2611
Conduit Type
Flexible Metal Conduit
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026113
Dimensions
1.5 in x 1.65 in x 0.85 in
Height
0.85 in
Length
1.5 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.95 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.118 lb
Width
1.65 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Clamp-Type
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
14000