
Brand: Raco
Catalog ID: 2661


Catalog Number
2661
Conduit Type
Flexible Metal Conduit
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026618
Dimensions
0.85 in x 1 in x 0.87 in
Height
0.87 in
Length
0.85 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4.7 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.047 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Clamp-Type
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
48000