3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Insulated
Image of 2101DB 3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Insulated

3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Insulated

Brand: Raco

Catalog ID: 2101DB

3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Uninsulated

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • UnInsulated
  • Additional sizes available
MC_BX

General

Catalog Number

2101DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

UnInsulated

Material

Steel

UPC

050169995112

Dimensions

Dimensions

1.688 in x 1.25 in x 1.266 in

Height

1.266 in

Length

1.688 in

Trade Size

3/8 in

Weight

0.148 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Configuration

Connector Type

Saddle

Logistics

Carton Quantity

50

Pallet Quantity

17150