
Brand: Raco
Catalog ID: 4700-6

Catalog Number
4700-6
Color
Blue
Color Code
Blue
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169470060
Dimensions
1.531 in x 0.984 in x 0.984 in
Form Size
1 in
Height
0.984 in
Length
1.531 in
Trade Size
3/8 in
Weight
0.05 lb
Width
0.984 in
Cable Range
.375 - .437 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000