Image of 1301 3/8 in. Rigid/IMC 1-Hole Strap

3/8 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1301

3/8 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1301

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013014

Dimensions

Dimensions

1.875 in x 0.656 in x 0.781 in

Height

0.781 in

Length

1.875 in

Trade Size

3/8 in

Weight

0.033 lb

Width

0.656 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

32000