Image of 1001 3/8 in. Rigid/IMC Locknut

3/8 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1001

3/8 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1001

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169010013

Dimensions

Dimensions

0.156 in x 0.875 in x 0.875 in

Height

0.875 in

Length

0.156 in

Package Height

2.25 in

Package Length

4 in

Package Weight

1.1 lb

Package Width

4 in

Trade Size

3/8 in

Weight

0.011 lb

Width

0.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

90000