

Brand: Raco
Catalog ID: 2055TH
Catalog Number
2055TH
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Hangers
Hanger Size
3
Material
Steel
Max Load Lbs.
80 lb
Product Family
Conduit Support Products
Product Type
Commercial Fittings
UPC
050169911945
Dimensions
1.75 in x 1 in x 3.26 in
EMT Size
1.5 in
Hanger Size
3
Height
3.26 in
Length
1.75 in
Rigid/IMC Size
1.25 in
Trade Size
Rigid/IMC 1-1/4 in, EMT 1-1/2
Weight
0.142 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
Max Load Lbs.
80 lb
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
7200