4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes
Image of 832PL 4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes

4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes

Brand: Raco

Catalog ID: 832PL

4-11/16 in. Gasketed Flat Blank Cover for Plenum Boxes

  • Available in 4 in. square, 4-11/16 in. square and 4 in. octagon models
  • Covers gasketed with PVC foam material
  • Airtight knockouts
  • To maintain plenum seal, boxes do not have ground screw holes
  • Drawn steel construction
  • UL Listed

General

Application

Maintain code-compliance in plenum areas with RACO’s airtight Plenum boxes. Gasketed covers and leak-free KO’s meet the most rigid code requirements.

Catalog Number

832PL

Drawn or Welded

Drawn

Size

4-11/16 in

Type

Box

UPC

050169994399

Dimensions

Size

4-11/16 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

3200