4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red
Image of 911-15 4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red

4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, with Knockouts, Red

Brand: Raco

Catalog ID: 911-15

Collection name: LIFE SAFETY

4-11/16 in. Life Safety Square Box, Welded, 3-1/4 in. Deep, (4) 1/2 in.- 3/4 in. TKO; (2) 1 in. - 1-1/4 in. TKO; (2) 1 in. - 2 in. Concentric KO; and (2) 3/4 in. - 1 in. TKO; (2) 1/2 in. KO, Red

  • Red boxes, covers and extensions for dedicated life safety alarm circuits.
  • 911-15 accepts all 4-11/16 in. square covers and mudrings.
  • Accepts standard 4-11/16 in. square device and flat covers
  • 4-11/16 in. square x 3-1/4 in. deep
  • Ground screws provided
  • Welded construction
  • Painted red

General

Bracket Type

No Bracket

Catalog Number

911-15

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1 - 1-1/4 in Combination (TKO);1 - 2 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169091258

Wiring System

Conduit

Dimensions

Actual Depth

3.563 in

Cubic Capacity

66.7 cu.in

Depth

3.25 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.57 lb

Width

4.625 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1 - 1-1/4 in Combination (TKO);1 - 2 in Concentric

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

480