MY LISTS
RACO
Image of 911-11 4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
Image of 911-11 4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
Image of 911-11 4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
Image of 911-11 4-11/16 in. Life Safety Square Cover, Flat, Blank, Red
Buy America(n) Qualified

4-11/16 in. Life Safety Square Cover, Flat, Blank, Red

Brand: Raco

Catalog ID: 911-11

Collection name: LIFE SAFETY

4-11/16 in. Life Safety Square Cover, Flat, Blank, Red

  • Red boxes, covers and extensions for dedicated life safety alarm circuits
  • KWIK-HANG system allows for easy installation
  • Steel body with malleable iron swivel hub
  • Swivel cover designed to limit swing from vertical to 20 degrees
  • Maximum support load for a static fixture is 50 lbs

Product details

General

Catalog Number

911-11

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

911-11

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Type

Flat Cover

UPC

050169911112

Dimensions

Dimensions

0.063 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.063 in

Weight

0.399 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600