4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts
Image of 257PL 4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts

4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts

Brand: Raco

Catalog ID: 257PL

4-11/16 in. Plenum Box, 2-1/8 in. Deep, Eleven 1/2 in. and Six 3/4 in. Knockouts

  • Available in 4 in. square, 4-11/16 in. square and 4 in. octagon models
  • Airtight knockouts
  • To maintain plenum seal, boxes do not have ground screw holes
  • Drawn steel construction
  • UL Listed

General

Application

Maintain code-compliance in plenum areas with RACO’s airtight Plenum boxes. Gasketed covers and leak-free KO’s meet the most rigid code requirements.

Catalog Number

257PL

Drawn or Welded

Drawn

Knockouts

1/2 in;3/4 in

Size

4-11/16 in

Type

Box

UPC

050169994337

Dimensions

Cubic Capacity

42

Depth

2.125 in

Size

4-11/16 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Pallet Quantity

1500