Image of 252MSCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip
Image of 252MSCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip
play
RACO: STAB-IT® II Boxes
Image of 252MSCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip
+1
Image of 252MSCM 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip

Brand: Raco

Catalog ID: 252MSCM

Collection name: STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail and Cable Management Clip

Product details

General

Application

Commercial

Bracket Type

M, for Metal or Wood Studs

Cable Clamps

1

Catalog Number

252MSCM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169995495

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.88 in

Raised Ground

Yes

Weight

1.453 lb

Width

6.546 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Minimum Pack Quantity

25

Pallet Quantity

1000

Media

Videos

play
RACO: STAB-IT® II Boxes