Image of 252S 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail
Image of 252S 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail
play
RACO: STAB-IT® II Boxes
Image of 252S 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail
+2
Image of 252S 4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

Brand: Raco

Catalog ID: 252S

Collection name: STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT®II Connector with Pigtail

Product details

General

Application

Commercial

Bracket Type

No Bracket

Cable Clamps

1

Catalog Number

252S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169995464

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.685 in

Raised Ground

Yes

Weight

1.231 lb

Width

4.685 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1200

Media

Videos

play
RACO: STAB-IT® II Boxes