
Brand: Raco
Catalog ID: 254SCM
Application
Commercial
Bracket Type
No Bracket
Cable Clamps
2
Catalog Number
254SCM
Color
Gray
Drawn or Welded
Welded
Fire Resistance
No
Knockouts
(1) 1/2", (8) 1/2 - 3/4" TKO
Material
Steel
Number of Gang(s)
2-Gang
Series
STAB-IT® II Series
Size
4-11/16 in
Type
Box
UPC
050169995518
Wiring System
Flex
Actual Depth
2.125 in
Cubic Capacity
42
Height
4.965 in
Raised Ground
Yes
Size
4-11/16 in
Weight
1.492 lb
Width
4.685 in
Certified Listed
cULus Listed
Bracket Type
No Bracket
Knockouts
(1) 1/2", (8) 1/2 - 3/4" TKO
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
1200