
Brand: Raco
Catalog ID: 258
Bracket Type
No Bracket
Catalog Number
258
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4-11/16 in
Type
Box
UPC
050169002582
Wiring System
Conduit
Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
4.688 in
Raised Ground
Yes
Size
4-11/16 in
Weight
1.102 lb
Width
4.688 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
1/2 in;1 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500