4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground
Image of 265 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground
Buy America(n) Qualified

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground

Brand: Raco

Catalog ID: 265

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility

General

Bracket Type

No Bracket

Catalog Number

265

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Knockouts

1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4-11/16 in

Type

Box

UPC

050169902653

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.108 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500