4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail
Image of 257F 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail

Brand: Raco

Catalog ID: 257F

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail

  • Combination screw heads provide for faster installation.
  • TKO knockouts allow for design and installation flexibility.
  • UBS Support - Welded to box, preset bend points to work with wall thickness 2-1/2 in. to 6 in.
  • Welded steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with one 1/2 in. and fifteen 1/2 and 3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 8 in. #12 pigtail

General

Bracket Type

No Bracket

Catalog Number

257F

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169500088

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.15 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Pallet Quantity

900