4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail
Image of 257F 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail
Image of 257F 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail
Buy America(n) Qualified

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail

Brand: Raco

Catalog ID: 257F

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 8 in. #12 Copper Pigtail

  • Combination screw heads provide for faster installation.
  • TKO knockouts allow for design and installation flexibility.
  • UBS Support - Welded to box, preset bend points to work with wall thickness 2-1/2 in. to 6 in.
  • Welded steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with one 1/2 in. and fifteen 1/2 and 3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 8 in. #12 pigtail

General

Bracket Type

No Bracket

Catalog Number

257F

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Box

UPC

050169500088

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.15 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Pallet Quantity

900