4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised
Image of 259 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised
Buy America(n) Qualified

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

Brand: Raco

Catalog ID: 259

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO, Six 1-1/4 in., Three TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

General

Bracket Type

No Bracket

Catalog Number

259

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1-1/4 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169002599

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.106 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1-1/4 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500