4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOX-LOC® Series MS Bracket, Flush
Image of 266 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOX-LOC® Series MS Bracket, Flush

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOX-LOC® Series MS Bracket, Flush

Brand: Raco

Catalog ID: 266

Collection name: BOX-LOC®

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOX-LOC® MS Bracket, Flush

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • BOX-LOC® (MS) Bracket Box is a snap to install. Place the bracket on the open side of the stud first. Slots in the bracket engage the lip of the stud.
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

General

Bracket Type

MS, for Metal Studs

Catalog Number

266

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Series

BOX-LOC® Series

Size

4-11/16 in

Type

Box

UPC

050169002667

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.207 lb

Width

6.188 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

MS, for Metal Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1000