
Brand: Raco
Catalog ID: 254
Bracket Setback
0.375
Bracket Type
FM, for Metal or Wood Studs
Catalog Number
254
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4-11/16 in
Type
Box
UPC
050169002544
Wiring System
Conduit
Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
7.625 in
Raised Ground
Yes
Size
4-11/16 in
Weight
1.318 lb
Width
5.063 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
EU RoHS Indicator
Contact Manufacturer
Bracket Setback
0.375
Bracket Type
FM, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1200