4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with Twelve Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail
Image of 258SM 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with Twelve Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with Twelve Knockouts, Raised, 10 in. #12 Stranded Copper Pigtail

Brand: Raco

Catalog ID: 258SM

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Eight 1 in., and Three TKO's, Raised, 10 in. #12 Stranded Copper Pigtail

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility

General

Bracket Type

No Bracket

Catalog Number

258SM

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4-11/16 in

Type

Box

UPC

050169982587

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.157 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500