4-11/16 in. Square Cover, 1-Gang, 1-1/2 in. Raised
Image of 898 4-11/16 in. Square Cover, 1-Gang, 1-1/2 in. Raised
Buy America(n) Qualified

4-11/16 in. Square Cover, 1-Gang, 1-1/2 in. Raised

Brand: Raco

Catalog ID: 898

4-11/16 in. Square Cover, 1-Gang, 1-1/2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1-1/2 in. Raised

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

898

Drawn or Welded

Welded

Material

Steel

Size

4-11/16 in

Type

Mud Ring

UPC

050169008980

Dimensions

Dimensions

1.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1.5 in

Raised Height

1.5 in

Size

4-11/16 in

Weight

0.583 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2520