Image of 899 4-11/16 in. Square Cover, 1-Gang, 2 in. Raised
Image of 899 4-11/16 in. Square Cover, 1-Gang, 2 in. Raised
Buy America(n) Qualified

4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

Brand: Raco

Catalog ID: 899

4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

  • 4-11/16 in. Square Cover, 1-Gang, 2 in. Raised

Product details

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

899

Drawn or Welded

Welded

Material

899

Type

Mud Ring

UPC

050169008997

Dimensions

Dimensions

2 in x 4.688 in x 4.688 in

Height

4.688 in

Length

2 in

Raised Height

2 in

Weight

0.756 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1820

Resources and downloads