4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised
Image of 838 4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

Brand: Raco

Catalog ID: 838

4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

838

Drawn or Welded

Drawn

Material

Steel

Size

4-11/16 in

Type

Mud Ring

UPC

050169008386

Dimensions

Dimensions

0.75 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.75 in

Raised Height

0.75 in

Size

4-11/16 in

Weight

0.392 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4050