Image of 829 4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C
Image of 829 4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 829

4-11/16 in. Square Cover, 1/2 in. Raised, Open, Ears 2-3/4 in. O.C

  • Maximum support load for a static fixture is 50 lbs
  • Made from zinc, pre-coated, steel
  • Not designed for ceiling fan support
  • Angled mounting slots allows for installation of cover without removing the box screws

Product details

General

Catalog Number

829

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

829

Paintable/Stainable

No

Type

Fixture Cover

UPC

050169008294

Dimensions

Cubic Capacity

3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Fixture Lbs.

50 lb

Height

4.688 in

Length

0.5 in

Raised Height

0.5 in

Weight

0.362 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5000

Resources and downloads