4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 818 4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised
Image of 818 4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised

4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised

Brand: Raco

Catalog ID: 818

4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised

  • Partition divides 4 in square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • 7.3 cu. in. capacity
  • Device mounts to cover
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

General

Catalog Number

818

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 in

Type

Mud Ring

UPC

050169008188

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

0.625 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.625 in

Raised Height

0.625 in

Size

4-11/16 in

Weight

0.314 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600