

Brand: Raco
Catalog ID: 818
Catalog Number
818
Color
Gray
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Cover
Size
4-11/16 in
Type
Mud Ring
UPC
050169008188
Cubic Capacity
7.3 cu.in
Dimensions
0.625 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.625 in
Raised Height
0.625 in
Size
4-11/16 in
Weight
0.314 lb
Width
4.688 in
Certified Listed
cULus Listed
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
3600