Image of 835 4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C
Image of 835 4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C
Buy America(n) Qualified

4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 835

4-11/16 in. Square Cover, 5/8 in. Raised, Open, Ears 2-3/4 in. O.C

  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

Product details

General

Catalog Number

835

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

835

Paintable/Stainable

No

Type

Fixture Cover

UPC

050169008355

Dimensions

Cubic Capacity

4 cu.in

Dimensions

0.625 in x 4.688 in x 4.688 in

Fixture Lbs.

50 lb

Height

4.688 in

Length

0.625 in

Raised Height

0.625 in

Weight

0.382 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3750

Resources and downloads