Image of 972 4-11/16 in. Square Cover, Exposed Work, 1-Duplex

4-11/16 in. Square Cover, Exposed Work, 1-Duplex

OR

Brand: Raco

Catalog ID: 972

4-11/16 in. Square Cover, Exposed Work, 1-Duplex

  • Galvanized steel construction
  • 1 duplex receptacle
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Application

RACO® surface covers are used to support switches or receptacles in areas where the box is surface mounted or positioned in exposed work applications

Catalog Number

972

Material

972

Size

4-11/16 in

Type

Exposed Cover

UPC

050169009727

Dimensions

Dimensions

0.563 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.563 in

Size

4-11/16 in

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2880