Brand: Raco
Catalog ID: 870RAC
Application
RACO® surface covers are used to support switches or receptacles in areas where the box is surface mounted or positioned in exposed work applications
Catalog Number
870RAC
Material
870RAC
Size
4-11/16 in
Type
Exposed Cover
UPC
050169008706
Dimensions
0.563 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.563 in
Weight
0.56 lb
Width
4.688 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2880