Image of 979 4-11/16 in. Square Cover, Exposed Work, 2-Duplex
Image of 979 4-11/16 in. Square Cover, Exposed Work, 2-Duplex
Buy America(n) Qualified

4-11/16 in. Square Cover, Exposed Work, 2-Duplex

OR

Brand: Raco

Catalog ID: 979

4-11/16 in. Square Cover, Exposed Work, 2-Duplex

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Blank cover
  • Key-hole allows for installation of cover without removing the box screws
  • Pre-galvanized steel construction
  • UL listed

Product details

General

Catalog Number

979

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

979

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169009796

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.563 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.563 in

Weight

0.45 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2880

Resources and downloads