4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices
Image of 857 4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices
Buy America(n) Qualified

4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices

Brand: Raco

Catalog ID: 857

4-11/16 in. Square Cover, Exposed Work, 2-GFCI or 2-Decorator Devices

  • Galvanized steel construction
  • Fits 2 decorator devices or 2 GFCI's
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

857

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008577

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.488 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880