Brand: Raco
Catalog ID: 881RAC
Catalog Number
881RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
881RAC
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Exposed Cover
UPC
050169008812
Cubic Capacity
10.3 cu.in
Dimensions
0.563 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.563 in
Weight
0.45 lb
Width
4.688 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
2880