4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI
Image of 959 4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI
Buy America(n) Qualified

4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI

Brand: Raco

Catalog ID: 959

4-11/16 in. Square Cover, Exposed Work, Duplex/GFCI

  • Galvanized steel construction
  • 1 duplex and 1 GFCI
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

959

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

959

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169009598

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.563 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.563 in

Size

4-11/16 in

Weight

0.488 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880