Brand: Raco
Catalog ID: 856
Catalog Number
856
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
856
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Size
4-11/16 in
Type
Exposed Cover
UPC
050169008560
Cubic Capacity
10.3 cu.in
Dimensions
0.5 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.5 in
Weight
0.55 lb
Width
4.688 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
2880