
Brand: Raco
Catalog ID: 832
Catalog Number
832
Material
Steel
Size
4-11/16 in
Type
Flat Cover
UPC
050169908327
Dimensions
0.063 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.063 in
Size
4-11/16 in
Weight
0.399 lb
Width
4.688 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
5600