
Brand: Raco
Catalog ID: 832SP
Catalog Number
832SP
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Size
4-11/16 in
UPC
050169008324
Dimensions
0.063 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.063 in
Size
4-11/16 in
Weight
0.399 lb
Width
4.688 in
Buy America(n) Qualified
Certified Listed
cULus Listed
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
5600